Skip to main content
Logo print

MCB RX3 4500A 1 pole + neutral 32A curve C

RX³ LEGRAND

MCB RX3 4500A 1 pole + neutral 32A curve C

REF. 419952 EAN. 3414970694027
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 44 mm
Release characteristic C
Number of poles (total) 2
Number of protected poles 1
Rated current 32 A
Rated voltage 230 V
Rated insulation voltage Ui 250 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 4.5 kA
Voltage type AC
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 2
Degree of protection (IP) IP20
Explosion-proof No
Width 17.8 mm
Height 88.7 mm
Depth 77.5 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Nominal voltage 210-250 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface No
Mounting method DIN rail

document title

2 documents
Technical Sheet
F02068EN-00.pdf pdf (0.62 Mo)
Technical Sheet
F02068FR-00.pdf pdf (0.61 Mo)
1 document
Catalogue Commercial Page
ex223001_0053.pdf pdf (0.09 Mo)
1 document
3D Autocad
419694.dwg dwg (0.18 Mo)
3 documents
PEP
LGRP-00358-V02.01-EN.pdf pdf (0.65 Mo)
PEP
LGRP-00358-V02.01-FR.pdf pdf (0.62 Mo)
Agreement
OC / CB-FR_716633 (0.68 Mo)