Skip to main content
Logo print

MCB DX3 4 pole 80A curve C

DX³ LEGRAND

MCB DX3 4 pole 80A curve C

REF. 410041 EAN. 3245064100410
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Built-in depth 47 mm
Release characteristic C
Number of poles (total) 4
Number of protected poles 4
Rated current 80 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 6 kV
Voltage type AC
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 230 V 72 kA
Rated short-circuit breaking capacity Icu according to IEC 60947-2 at 400 V 36 kA
Frequency 50-60 Hz
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Pollution degree 3
Additional equipment possible Yes
Width in number of modular spacings 6
Degree of protection (IP) IP20
Ambient temperature during operating -25-70 °C
Connectable conductor cross section multi-wired 6-50 mm²
Connectable conductor cross section solid-core 6-70 mm²
Explosion-proof No
Width 106.8 mm
Height 127.5 mm
Depth 79.2 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 360-440 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Cable
Label space/information surface Yes
Mounting method DIN rail

document title

5 documents
Technical Sheet
F01219EN-00.pdf pdf (0.69 Mo)
Instruction Use
LE03603AG.pdf pdf (1.79 Mo)
Technical Sheet
F03693EN-01.pdf pdf (0.62 Mo)
Technical Sheet
F03693FR-01.pdf pdf (0.71 Mo)
Technical Sheet
F01219FR-02.pdf pdf (0.76 Mo)
2 documents
Catalogue Technical Page
ex223001_0076-0077.pdf pdf (0.2 Mo)
Catalogue Commercial Page
ex223001_0070.pdf pdf (0.11 Mo)
1 document
3D Autocad
410033.dwg dwg (0.22 Mo)
2 documents
Agreement
LOVAG-IT 13031 (0.15 Mo)