Manual call point for fire detection/alarm system -conventional -2 NO/NC -5 A -24 V= -RAL 3000
LEGRAND
Manual call point for fire detection/alarm system -conventional -2 NO/NC -5 A -24 V= -RAL 3000
REF. 138068
EAN.
3414970520517
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of messaging | Fire brigade alarm (red) |
---|---|
Height | 90 mm |
Width | 90 mm |
Depth | 57 mm |
Radio system | No |
With glass disc | No |
With paper cover | No |
Colour | Red |
Material | Plastic |
---|---|
Degree of protection (IP) | IP30 |
VdS accepted | No |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-55 °C |
Storage temperature | 0-55 °C |
Mounting method | Surface mounted/recessed mounted |
Contains Batteries and/or Accumulator | No |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION