Mallia Senses - USB charger 2 modules 30W C+C power delivery - Brushed Black
Mallia Senses
LEGRAND
Mallia Senses - USB charger 2 modules 30W C+C power delivery - Brushed Black
REF. 281210BB
EAN.
3414972679497
Dual USB type C charger: fast charging suitable for laptops, tablets and smartphones
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Number of ports USB-A | 0 |
Number of ports USB-C | 2 |
Operating voltage | 100-240 V |
Frequency | 50-60 Hz |
Max. output current | 3000 mA |
Output voltage | 5-20 V |
Power consumption | 0.063 W |
Connection type | Screwed terminal |
Mounting method | Flush-mounted |
Min. depth of built-in installation box | 40 mm |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Antimicrobial treatment | No |
Wireless | No |
Operating / setting temperature | 5-40 °C |
---|---|
Storage temperature | -20-70 °C |
Voltage type | AC |
Nominal voltage | 100-240 V |
Power Delivery | Yes |
Supply current | 1-1 A |
Mandatory neutral | Yes |
Terminal marking indication | Yes |
Stress test conformity (1000V) | No |
Halogen free | Yes |
Number of terminals | 2 |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Cable section | 1.5-2.5 mm² |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION