Mallia Senses - 3 gang plate kit support - Brushed Aluminium
Mallia Senses
LEGRAND
Mallia Senses - 3 gang plate kit support - Brushed Aluminium
REF. 281019BA
EAN.
3414972081412
Mallia Senses support kit allows customer to install perfectly 3 devices side by side
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 257.6 mm |
---|---|
Height | 85.6 mm |
Depth | 4.7 mm |
Mounting method of the module inserts | Front side |
Mounting direction | Horizontal |
Number of modules horizontal (module system) | 6 |
Number of modules vertical (module system) | 1 |
Mounting method | Other |
With nail | No |
Suitable for mounting in round junction box 60 mm | No |
Model | Flush-mounted |
---|---|
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
With screws | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Lacquered |
With built-in installation box | No |
Flush-mounted installation | Yes |
Horizontal fixing center distance | 232.3-232.3 mm |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION