Locking accessory for DPX3 250 HP devices in pug-in version
DPX³ 250 HP
LEGRAND
Locking accessory for DPX3 250 HP devices in pug-in version
REF. 423863
EAN.
3414971232990
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Key actuation |
---|---|
Width | 30 mm |
Height | 27 mm |
Depth | 105 mm |
Operating / setting temperature | -5-70 °C |
---|---|
Storage temperature | -25-85 °C |
Colour | Grey |
Halogen free | Yes |
document title
3 documents
Technical Guide
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION