Skip to main content
Logo print

Living Now - LED Reading lamp dimmable, 230V, 1 module, Sand

Living Now BTICINO

Living Now - LED Reading lamp dimmable, 230V, 1 module, Sand

REF. BT-KM4362 EAN. 8005543653593
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall mounting Yes
Suitable for suspended mounting No
Suitable for ceiling mounting No
Suitable for built-in mounting Yes
Suitable for surface mounting Yes
Suitable for light line configuration No
Suitable for workplace according to EN 12464-1 No
Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 1
Lamp holder Other
Housing material Plastic
Housing colour Black
Material cover Plastic, opal
Type of grid White
Voltage type AC
Nominal voltage 230-250 V
Nominal current 15-25 mA
Type of control gear LED operating device voltage-controlled
With control gear No
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DMX No
Dimming DSI No
Dimming potentiometer (integrated) No
Dimming LineSwitch No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off No
Dimming phase cut-on No
Dimming programmable Yes
Dimming RF No
Dimming Sine Wave Reduction No
Dimming Touch and Dim Yes
Dimming Zigbee No
Dimming with push-button Yes
No dim function No
Light distributor Diffuser lens/optic/panel
Light sharing Symmetric/asymmetric
Beam angle Open beam/diffuse
Light outlet Direct
Degree of protection (IP) IP41
Degree of impact strength (IK) IK04
Protection class None
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Rated ambient temperature according to IEC 62722-2-1 -5-35 °C
Suitable for emergency lighting No
Emergency power supply integrated No
With movement sensor No
With light sensor No
Covering of the luminaire with thermally insulating material possible No
With air slots Yes
Filament test according to IEC 60695-2-11 None
Suitable for lamp power 0.1-0.2 W
Max. system power 0.3 W
Rated luminous flux according to IEC 62722-2-1 246 lm
Colour of light White
Colour temperature 4000-5500 K
Colour rendering index CRI 80-89
Width 22 mm
Height/depth 375 mm
Length 86 mm
Built-in width 22 mm
Built-in height/depth 86 mm
Type of wiring Ending
Number of poles 2
Conductor cross section 1.5 mm²
Connection type Screwed terminal
Operation by Bluetooth No
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Frequency 50-60 Hz
Standby consumption 136 mA
Mandatory neutral No
RAL-number 1015
Halogen free Yes
Antimicrobial treatment No
Terminals capacity 1-1.5 mm²
Cable nature for connection Flexible or rigid
With socket outlet No
Fitted with rainproof plate protection No
With complemantary luminous signal No
Supplied remote control No
Maximum Input cable diameter 2.5 mm
Vertical fixing center distance 9-9.2 mm
Horizontal fixing center distance 4-4.2 mm
Cable support Screw cable clamp
Auto switch No
Control mode Wired
Addressable No
Connected object No

document title

2 documents
Technical Sheet
IDP001792_01-EN.pdf pdf (0.68 Mo)
Instruction Use
LE11899AA.pdf pdf (1.39 Mo)
2 documents
Catalogue Commercial Page
ex223001_0768.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0775.pdf pdf (0.09 Mo)
2 documents