Living Now - Coupling connector for fibre optic SC/APC simplex
Living Now
BTICINO
Living Now - Coupling connector for fibre optic SC/APC simplex
REF. BT-K4268SCA
EAN.
8005543653548
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Flush-mounted installation | Yes |
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Engage (snap) |
With bus/coupling | Yes |
Number of buses/couplings | 2 |
Type of connector | SC duplex |
Colour | Green |
Centre plate | No |
---|---|
With cover frame | No |
With label space | No |
Cable strain relief | No |
Wire stock | No |
Outlet direction | Straight |
Dust protection cap | None |
Antimicrobial treatment | No |
Label space/information surface | No |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION