Left splice-patch cassette 24 fibers - single-mode - LC/APC
-
LEGRAND
Left splice-patch cassette 24 fibers - single-mode - LC/APC
REF. C40003
EAN.
3414972356336
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for number of couplings/adapters | 12 |
---|---|
Suitable for number of module inserts | 0 |
With number of couplings/adapters | 12 |
With front plate | Yes |
With housing | No |
With pigtails | Yes |
Fibre type | Single mode |
Fibre class | OS2 |
APC-version | Yes |
Type of connector external | LC-Duplex |
Type of connector interior | LC-Duplex |
Colour | Other |
Mounting method | 482.6 mm (19 inch) mounting |
Number of height units | 0.25 |
---|---|
Height | 11 mm |
Width | 440 mm |
Depth | 223 mm |
Degree of impact strength (IK) | Not applicable |
Degree of protection (IP) | Not applicable |
Operating / setting temperature | -20-70 °C |
Storage temperature | -20-70 °C |
Terminal marking indication | No |
Prewired | No |
Label space/information surface | No |
Fitted with door or cover | No |
Cable support | Other |
document title
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION