Left and right end-cap for snap-on antimicrobial trunking 50x80mm
DLP
LEGRAND
Left and right end-cap for snap-on antimicrobial trunking 50x80mm
REF. 075705
EAN.
3245060757052
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 80 mm |
---|---|
Depth | 50 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | Yes |
Surface protection | Other |
Colour | White |
RAL-number | 9003 |
With protective foil | No |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION