Large size LED beacon to be equipped with base - 20 Candelas - IP65 IK08 - Orange
LEGRAND
Large size LED beacon to be equipped with base - 20 Candelas - IP65 IK08 - Orange
REF. 041392
EAN.
3414971498143
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function flashlight | Yes |
---|---|
Function blinking light | Yes |
Function continuous light | Yes |
Function rotating light | Yes |
Function pulsating light | Yes |
With infrared | No |
Nominal voltage | 12-12 V |
Voltage type | AC/DC |
Electricity consumption | 0.27 A |
Power | 2.58 W |
Colour of lamp hood | Orange |
Housing material | Plastic |
Housing colour | Other |
---|---|
Mounting method | Surface mounting |
Solar operation | No |
Number of modes | 3 |
Approved according to ICAO | No |
Ambient temperature | -30-+55 °C |
Lamp type | LED not exchangeable |
Luminous intensity | 7-7 cd |
Degree of protection (IP) | IP65 |
Width | 92 mm |
Height | 107.5 mm |
Dimmable | No |
document title
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION