KNX line coupler din
LEGRAND
KNX line coupler din
REF. 003546
EAN.
3414972052429
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 36 mm |
---|---|
Height | 90 mm |
Depth | 71 mm |
Bus system KNX | Yes |
Bus system LON | No |
Bus system Powernet | No |
Mounting method | DRA (DIN-rail adapter) |
---|---|
Width in number of modular spacings | 2 |
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Other bus systems | None |
document title
3 documents
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/16912/20
(0.79 Mo)
1 document
Firmware
SELECT AN ACTION