KNX connector
LEGRAND
KNX connector
REF. 048879
EAN.
3414970320780
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-conductor connector |
---|---|
Colour insulation | Other |
Material insulation | Other |
Grease filling against corrosion | No |
Nominal cross section | 0.8-0.8 mm² |
Core diameter | 1-1 mm |
---|---|
Max. number of cores | 8 |
Temperature | -5-50 °C |
Interrupt free shifting | No |
document title
1 document
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION