KNX 4 inputs interface - flush mounting
Mosaic™
LEGRAND
KNX 4 inputs interface - flush mounting
REF. 002692
EAN.
3414970601629
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | Yes |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Mounting method | Flush-mounted |
Model | Base module |
---|---|
With LED indication | Yes |
Number of inputs | 4 |
With bus connection | Yes |
Input voltage drive | No |
Input current drive | No |
Degree of protection (IP) | IP20 |
document title
5 documents
Technical Guide
Technical Sheet
Technical Guide
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
KNX EIB-11/11675/14
(0.25 Mo)
SELECT AN ACTION