Kit extender for flexible open current transformers (cable+ferrule) 1 metre
EMS CX³
LEGRAND
Kit extender for flexible open current transformers (cable+ferrule) 1 metre
REF. 414915
EAN.
3414971940536
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cable type | Other |
---|---|
Duplex | No |
Conductor material | Copper |
Conductor surface | Bare |
Diameter conductor | 0.422 mm |
Nominal cross section conductor | 0.14 mm² |
AWG size | Other |
Conductor category | Class 5 = flexible |
Number of cores | 6 |
Number of stranding elements | 7 |
Stranding element | No |
Material core insulation | Rubber |
Specification core insulation | Other |
Core identification according to HD 308 S2 | No |
Core identification | Colour |
Screen over stranding element | Braiding |
Stranding | Bundle |
Screen over stranding | Braiding |
Longitudinal water blocking cable | No |
Radial water blocking cable | No |
Suitable for underground installation | No |
Approved type of underground installation | Other |
Protective sheath | Other |
Material outer sheath | Rubber |
Specification material outer sheath | Other |
Colour outer sheath | Grey |
Number of sheath layers | 1 |
---|---|
Armouring/reinforcement | None |
Material armouring | Other |
Cable geometry | Round |
Flame retardant according to IEC 60332-1-2 | Yes |
Halogen free according to EN IEC 60754-1 | Yes |
Halogen free according to EN IEC 60754-2 | Yes |
Reaction-to-fire according to EN 13501-6: Class | Eca |
Outer diameter approx. | 5 mm |
Min. permitted bending radius, moving application/free movement | 75 mm |
Min. permitted bending radius, stationary application/permanent installation | 30 mm |
Permitted cable outer temperature during assembling/handling | -5-70 °C |
Permitted cable outer temperature after assembling without vibration | -40-80 °C |
Suitable as telephone cable | No |
Suitable as computer data cable | No |
Suitable as signalling cable | Yes |
Suitable for use as security alarm cable | No |
Drain wire | No |
With rip cord | No |
Cable width approx. | 5 mm |
Cable height approx. | 5 mm |
Weight | 42 kg/km |
With rodent protection | No |
Compatible with Grade2TV according to XP-C 90-483 | No |
Compatible with Grade3TV according to XP-C 90-483 | No |
document title
9 documents
Technical Guide
Technical Guide
Technical Guide
Technical Guide
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
Software
SELECT AN ACTION