Keor Compact battery temperature probe
Keor Compact
LEGRAND
Keor Compact battery temperature probe
REF. 311086
EAN.
3414972127929
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Cable set |
---|---|
Accessory | Yes |
Spare part | No |
Operating / setting temperature | 0-40 °C |
Storage temperature | -20-70 °C |
---|---|
Halogen free | Yes |
Contains Batteries and/or Accumulator | No |
document title
1 document
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION