Kaptika - RJ 11 telephone socket - flush mounting - Ivory
Kaptika
LEGRAND
Kaptika - RJ 11 telephone socket - flush mounting - Ivory
REF. 782144
EAN.
3414970007322
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Surface mounting | No |
---|---|
Duct installation | No |
Floor box/subfloor mounted | No |
Type of fastening | Screwing |
Assembly arrangement | Basic element with full cover plate |
Type of connector | Other |
Category | 3 |
Colour | Beige |
RAL-number | 1013 |
Connection type | Other |
Shielded housing | No |
Separate earthing connection | Yes |
With label space | No |
Separate strain relief | No |
Mounting method shielding connection | None |
---|---|
Outlet direction | Straight |
With dust cover | No |
Degree of protection (IP) | IP21 |
Mechanical coding | No |
Colour coding | No |
Device width | 88 mm |
Device height | 80 mm |
Built-in depth | 40 mm |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION