Junction box for DLPlus mini-trunking 110x110x50mm
DLPlus
LEGRAND
Junction box for DLPlus mini-trunking 110x110x50mm
REF. 030326
EAN.
3245060303266
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 110 mm |
---|---|
Width | 110 mm |
Depth | 50 mm |
Material | Plastic |
Colour | White |
---|---|
RAL-number | 9003 |
Halogen free | Yes |
Mounting method | Surface mounted |
document title
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION