Junction box for DLP universal trunking 163x163x65mm
DLP
LEGRAND
Junction box for DLP universal trunking 163x163x65mm
REF. 031350
EAN.
3245060313500
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 163 mm |
---|---|
Width | 163 mm |
Depth | 65 mm |
Material | Plastic |
Colour | White |
RAL-number | 9003 |
Halogen free | Yes |
Degree of protection (IP) | Other |
---|---|
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Storage temperature | -25-60 °C |
Label space/information surface | No |
Fitted with door or cover | No |
Mounting method | Surface mounted |
document title
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION