Joining kit - for PLEXO³ cabinets
Plexo³
LEGRAND
Joining kit - for PLEXO³ cabinets
REF. 001967
EAN.
3245060019679
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Adaptation for wiring systems |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Width | 42 mm |
Height | 47 mm |
---|---|
Depth | 42 mm |
Operating / setting temperature | -15-40 °C |
Storage temperature | -15-40 °C |
Halogen free | No |
document title
3 documents
Workshop Book
Instruction Use
Workshop Book
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION