Isolating transfo for hospitals -3 phase- prim 4030 V / sec 230 V -output 8 kVA
LEGRAND
Isolating transfo for hospitals -3 phase- prim 4030 V / sec 230 V -output 8 kVA
REF. 042584
EAN.
3245060425845
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Built as safety transformer | No |
---|---|
Built as isolating transformer | Yes |
Built as energy saving transformer | No |
Primary voltage 1 | 400-400 V |
Secondary voltage 1 | 230-230 V |
Wiring system | YY |
Rated power | 8000 VA |
Type of insulation material according to IEC 85 | H |
Short-circuit-proof | No |
Relative short circuit voltage | 2.7 % |
---|---|
Width | 470 mm |
Height | 410 mm |
Depth | 340 mm |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK08 |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
document title
5 documents
Technical Sheet
Technical Sheet
Technical Guide
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION