Isolating support for XL³ - 1 bar/pole - up to 1000 A
XL³
LEGRAND
Isolating support for XL³ - 1 bar/pole - up to 1000 A
REF. 037321
EAN.
3245060373214
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 1200 mm |
Suitable for enclosure building height | 2000 mm |
Suitable for enclosure building depth | 800 mm |
Width | 40 mm |
Height | 100 mm |
---|---|
Depth | 364 mm |
Material | Other |
Colour | Other |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION