Isolating support for copper/aluminium busbars <lt/>3200A aligned position D75 mm for XL3S 4000 enclosures D/W 600 mm
XL³S
LEGRAND
Isolating support for copper/aluminium busbars <lt/>3200A aligned position D75 mm for XL3S 4000 enclosures D/W 600 mm
REF. 339921
EAN.
3414971090705
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building depth | 600 mm |
Width | 600 mm |
Height | 100 mm |
---|---|
Depth | 50 mm |
document title
4 documents
Workshop Book
Workshop Book
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION