Isolating support for aluminium bars <lt/>630A in aligned position for XL3S 630 and XL3S 4000 enclosures
XL³S
LEGRAND
Isolating support for aluminium bars <lt/>630A in aligned position for XL3S 630 and XL3S 4000 enclosures
REF. 339904
EAN.
3414971002920
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 280 mm |
Height | 52 mm |
Depth | 30 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |
document title
4 documents
Workshop Book
Workshop Book
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION