IP44 floor box for tile from 18 to 24mm
Mosaic™
LEGRAND
IP44 floor box for tile from 18 to 24mm
REF. 689622
EAN.
3245066896229
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Square |
---|---|
Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
Number of socket outlets British Standard BS1363 | 0 |
Housing material | Other |
Surface protection housing | Galvanized |
Degree of protection (IP) | Other |
With opening carpeting | Yes |
Depth of flooring recess | 15 mm |
Protective frame carpeting | No |
Suitable for wet cleaning | No |
Outer width | 262.4 mm |
---|---|
Outer length | 262.4 mm |
Length built-in dimension | 262.4 mm |
Width built-in dimension | 262.4 mm |
Min. built-in depth | 78.5 mm |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
Halogen free | Yes |
Fitted with USB plug | No |
document title
3 documents
Instruction Use
Technical Sheet
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION