IP2X Terminal block - Phase (black) - 1 x 10 to 35mm² - 5 x 6 to 25mm² - length 62 mm
LEGRAND
IP2X Terminal block - Phase (black) - 1 x 10 to 35mm² - 5 x 6 to 25mm² - length 62 mm
REF. 004816
EAN.
3245060048167
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 125 A |
Connection type | Screwing |
Mounting method | DIN rail |
Number of inputs | 1 |
Number of outputs | 5 |
Suitable for solid conductors | Yes |
Suitable for stranded conductors | Yes |
Suitable for fine strand conductors | Yes |
Suitable for fine strand conductors without cable end sleeve | No |
Suitable for extra fine-strand conductors | No |
Suitable for extra fine-strand conductors without cable end sleeve | No |
Conductor cross section, input | 10-35 mm² |
---|---|
Conductor cross section, output | 6-25 mm² |
Contact safe | Yes |
Height | 30 mm |
Width | 62 mm |
Depth | 16 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -25-70 °C |
Type of distribution blocks | Phase |
Terminals capacity | 6-35 mm² |
Label space/information surface | No |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION