Interlock mechanism for DPX3 125/250 HP devices
DPX³ 125/250 HP
LEGRAND
Interlock mechanism for DPX3 125/250 HP devices
REF. 423852
EAN.
3414971255081
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connection technique |
---|---|
Width | 105 mm |
Height | 248 mm |
Depth | 100 mm |
Operating / setting temperature | -5-70 °C |
---|---|
Storage temperature | -25-85 °C |
Colour | Grey |
Halogen free | Yes |
document title
4 documents
Technical Guide
Instruction Use
Workshop Book
Workshop Book
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION