Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
LEGRAND
Industrial box - plastic - IP55 - IK07 - opaque cover - 130x130x74 mm
REF. 035930
EAN.
3245060359300
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Surface mounted |
---|---|
Type of covering | Cover |
Cover model | Closed |
Type of door | None |
Transparent cover/door | No |
With lock | No |
Height | 150 mm |
Width | 150 mm |
Depth | 81 mm |
Built-in depth | 81 mm |
Inner depth | 74 mm |
Material plate thickness cabinet | 2 mm |
Material plate thickness door/cover | 2 mm |
Colour | Grey |
RAL-number | 7035 |
Number of openings for flange plates | 0 |
Extension possible | No |
---|---|
Number of conduit inlets | 0 |
Housing material | Plastic |
Surface protection | Untreated |
With mounting plate | No |
Suitable for outdoor use | Yes |
Suitable for lightning protection | Yes |
Degree of protection (IP) | IP55 |
Degree of protection (NEMA) | 3S |
Protection class | II |
Degree of impact strength (IK) | IK08 |
Circuit integrity | Other |
Cover with overpressure release | No |
Operating / setting temperature | -25-40 °C |
Storage temperature | -25-70 °C |
document title
4 documents
Technical Sheet
Technical Guide
Technical Sheet
Technical Guide
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION