Incara Vertebra 4 compartments black finish
Incara Vertebra
LEGRAND
Incara Vertebra 4 compartments black finish
REF. 654991
EAN.
3414971972834
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 54 mm |
---|---|
Width | 54 mm |
Length | 800 mm |
Useful cross section | 1720 mm² |
Lowest bending radius horizontal | 80 mm |
Lowest bending radius vertical | 80 mm |
Material | Plastic |
Material quality | Other |
---|---|
Colour | Anthracite |
RAL-number | 9017 |
Number of permanent partitions | 4 |
Type of fastening | Other |
Degree of impact strength (IK) | IK07 |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION