Incara Electr'On desk fixing clamp
Incara Electr'On
LEGRAND
Incara Electr'On desk fixing clamp
REF. 654938
EAN.
3414972242127
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of fastening | Clamping |
---|---|
Connection type construction part | Other |
Suitable for flange thickness | 10-40 mm |
Hinging | No |
Hinge adjustable | No |
---|---|
Material | Steel |
Material quality | Other |
Surface protection | Other |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION