Hotel supervision software 150 rooms max
-
BTICINO
Hotel supervision software 150 rooms max
REF. 3546SW
EAN.
8005543505090
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
---|---|
Other bus systems | None |
Model | Application software |
Language | Multi-lingual |
document title
2 documents
Technical Guide
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION