Horizontal adjustable supports kit for standard floor box, capacity 24 modules (three baskets 8 modules)
LEGRAND
Horizontal adjustable supports kit for standard floor box, capacity 24 modules (three baskets 8 modules)
REF. 088022
EAN.
3414970755131
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 12 |
---|---|
Number of conduit inlets | 12 |
Length | 281.3 mm |
Width | 281.3 mm |
Depth | 81 mm |
Model | Shape of cup |
---|---|
Mounting method installation unit | Snap |
Number of strain relieves | 6 |
Material | Other |
document title
5 documents
Instruction Use
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
10 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
SELECT AN ACTION