Height spacer for DLP snap-on or universal DLP Trunking 50x80mm
DLP
LEGRAND
Height spacer for DLP snap-on or universal DLP Trunking 50x80mm
REF. 010580
EAN.
3245060105808
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 35 mm |
---|---|
Depth | 20 mm |
Length | 2000 mm |
Number of covers | 0 |
Covers supplied with the product | No |
Symmetric | No |
Construction type rectangular | No |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Anthracite |
RAL-number | 7016 |
---|---|
Construction rear wall (inner side) | Other |
With protective foil | No |
Number of plug-in partitions | 0 |
With duct connector | No |
Bottom perforation | No |
With cable fixing clip | No |
Useful cross section | 0 mm² |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
document title
3 documents
Instruction Use
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION