Hand-held remote control unit for calling nurse
-
LEGRAND
Hand-held remote control unit for calling nurse
REF. 078281
EAN.
3414971060647
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With connection cord and plug | Yes |
---|---|
Colour | White |
Colour button | Red |
Height | 25.6 mm |
---|---|
Width | 48 mm |
Depth | 121.9 mm |
document title
1 document
Technical Guide
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION