Glass door for wall-mounting enclosures LCS³ - height 9U and width 600 mm
LCS³
LEGRAND
Glass door for wall-mounting enclosures LCS³ - height 9U and width 600 mm
REF. 900474
EAN.
3414971174429
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Lock door |
---|---|
Version as glazed door | Yes |
Version as door for disconnecting switch interlocking | No |
Width | 559 mm |
Height | 4 mm |
Depth | 431 mm |
---|---|
EMC-version | No |
Material | Glass |
Surface finishing | Untreated |
Colour | Colourless |
document title
1 document
Catalogue Commercial Page
SELECT AN ACTION