Fuse carrier - for domestic cylind cartridge fuse 8.5 x 23 mm - 10 A - 1P
LEGRAND
Fuse carrier - for domestic cylind cartridge fuse 8.5 x 23 mm - 10 A - 1P
REF. 005810
EAN.
3245060058104
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 250 V |
---|---|
Mounting method | DIN rail |
For fuse size | Other |
Number of poles | 1 |
---|---|
Concurrently switching neutral conductor | No |
Degree of protection (IP) | IP20 |
document title
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION