Fuse carrier 3P+N for industrial cylindrical cartridge fuse 8 x 32 mm
LEGRAND
Fuse carrier 3P+N for industrial cylindrical cartridge fuse 8 x 32 mm
REF. 005846
EAN.
3245060058463
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal voltage | 400 V |
---|---|
Mounting method | DIN rail |
For fuse size | Other |
Number of poles | 3 |
---|---|
Concurrently switching neutral conductor | Yes |
Degree of protection (IP) | IP20 |
document title
2 documents
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION