Skip to main content
Logo print

Full load switch unit with Vistop isolating switch 4P 63A

- LEGRAND

Full load switch unit with Vistop isolating switch 4P 63A

REF. 022617 EAN. 3245060226176

Proximity switching, for on-load circuit breaking, isolation and locking equipment located remotely: breaking of CMV (controlled mechanical ventilation) motors, fixed or moving machines, air-conditioners)

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Version as main switch Yes
Version as maintenance-/service switch Yes
Version as safety switch Yes
Version as emergency stop installation Yes
Version as reversing switch No
Max. rated operation voltage Ue AC 690 V
Rated operating voltage 690-690 V
Rated permanent current Iu 63 A
Rated permanent current at AC-21, 400 V 63 A
Rated short-time withstand current lcw 2.5 kA
Rated operation power at AC-23, 400 V 35 kW
Switching power at 400 V 35 kW
Conditioned rated short-circuit current Iq 7 kA
Number of poles 4
Number of auxiliary contacts as normally closed contact 1
Number of auxiliary contacts as normally open contact 1
Number of auxiliary contacts as change-over contact 0
Motor drive optional No
Motor drive integrated No
Voltage release optional No
Device construction Complete device in housing
Suitable for floor mounting No
Suitable for front mounting 4-hole No
Suitable for front mounting centre No
Suitable for distribution board installation No
Suitable for intermediate mounting No
Colour control element Red
Type of control element Toggle
Interlockable Yes
Type of electrical connection of main circuit Screw connection
Degree of protection (IP), front side IP65

document title

1 document
Instruction Use
0064DP108.pdf pdf (3.85 Mo)
1 document
Catalogue Commercial Page
ex223001_0259.pdf pdf (0.1 Mo)