Forix - Spare membrane glands - White
Forix
LEGRAND
Forix - Spare membrane glands - White
REF. 782379
EAN.
3245067823798
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Trimmable (cut away) |
---|---|
Degree of protection (IP) | IP44 |
Material | Plastic |
Halogen free | Yes |
Colour | White |
Height | 14 mm |
---|---|
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |
document title
1 document
Catalogue Commercial Page
8 documents
Agreement
MEEI-UP 69253152 0001
(0.24 Mo)
Agreement
OC / CB-HU-000925-M1
(0.58 Mo)
Agreement
OC / CB-HU-001791
(0.37 Mo)
Agreement
OC / CB-HU-001802
(0.54 Mo)
Agreement
OC / CB-HU-000925
(0.79 Mo)
Agreement
OC / CB-HU-001803
(0.58 Mo)
Agreement
OC / CB-HU-001793
(0.52 Mo)
Agreement
MEEI-UP 69253126 0001
(0.26 Mo)
SELECT AN ACTION