Flush mounting box for IP small entrance panel
BTICINO
Flush mounting box for IP small entrance panel
REF. BT-375008
EAN.
8005543693490
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Aluminium |
---|---|
Mounting method | Flush-mounted |
Width | 81.4 mm |
Height | 231.5 mm |
---|---|
Depth | 60 mm |
Colour | Other |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION