Flexible Ovaline kit : accessory for columns
LEGRAND
Flexible Ovaline kit : accessory for columns
REF. 653056
EAN.
3414971195004
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Clamping |
---|---|
Height | 1000-1000 mm |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
---|---|
Surface protection | Other |
Colour | Grey |
RAL-number | 7035 |
document title
6 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION