Flat reinforcement plates (2) XL³ 4000/6300 - for joining
LEGRAND
Flat reinforcement plates (2) XL³ 4000/6300 - for joining
REF. 020589
EAN.
3245060205898
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface finishing | Other |
With cable entry | Yes |
With lock | No |
Construction type | Individual part |
For internal separation form 2a | No |
For internal separation form 2b | No |
---|---|
For internal separation form 3a | No |
For internal separation form 3b | No |
For internal separation form 4a | No |
For internal separation form 4b | No |
document title
1 document
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION