Flat angle for Snap-on DLP trunking grey 50x180mm
DLP
LEGRAND
Flat angle for Snap-on DLP trunking grey 50x180mm
REF. 075824
EAN.
3414970004222
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 180 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Surface protection | Untreated |
Colour | Grey |
RAL-number | 7035 |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
document title
2 documents
Technical Sheet
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION