Flat angle for DLP-S mini-trunking 24x14mm
DLP-S
LEGRAND
Flat angle for DLP-S mini-trunking 24x14mm
REF. 638133
EAN.
3245066381336
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Moulded hood |
---|---|
Angle | 90-90 ° |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Suitable for circuit integrity | No |
Colour | White |
RAL-number | 9003 |
---|---|
With protective foil | No |
Type of fastening | Snap on |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Width | 24 mm |
Height | 14 mm |
Storage temperature | -5-60 °C |
document title
2 documents
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION