Fixing plate - for mounting DMX³ 6300 3P/4P draw-out in XL³ 6300 enclosure
LEGRAND
Fixing plate - for mounting DMX³ 6300 3P/4P draw-out in XL³ 6300 enclosure
REF. 021140
EAN.
3245060211400
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 1425 mm |
Suitable for enclosure building height | 2200 mm |
---|---|
Material | Metal |
document title
2 documents
Instruction Use
Workshop Book
1 document
Catalogue Commercial Page
SELECT AN ACTION