Fixed shelf depth 120mm 1U for 10 inches cabinet
LCS²
LEGRAND
Fixed shelf depth 120mm 1U for 10 inches cabinet
REF. 046223
EAN.
3245060462239
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 254 mm |
Suitable for enclosure building height | 44.45 mm |
Suitable for enclosure building depth | 120 mm |
Width | 254 mm |
Height | 43 mm |
Depth | 120 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION