Fixed isolating support for busbar 6300 A - 3 bars 200 x 10 mm
LEGRAND
Fixed isolating support for busbar 6300 A - 3 bars 200 x 10 mm
REF. 037312
EAN.
3245060373122
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 94 mm |
Height | 250 mm |
Depth | 567 mm |
---|---|
Material | Other |
Colour | Other |
document title
2 documents
Instruction Use
Workshop Book
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION