Faceplate for DMX-SP 2500 draw-out mounting in XL3 S 4000 for 36 modules enclosures
XL³S
LEGRAND
Faceplate for DMX-SP 2500 draw-out mounting in XL3 S 4000 for 36 modules enclosures
REF. 339245
EAN.
3414971222922
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 700 mm |
---|---|
Height | 500 mm |
Suitable for enclosure building width | 800 mm |
Material | Steel |
Surface finishing | Powder coating |
Degree of impact strength (IK) | IK08 |
Operating / setting temperature | -5-40 °C |
---|---|
Storage temperature | -15-70 °C |
Colour | White |
RAL-number | 9001 |
Halogen free | No |
Label space/information surface | No |
document title
3 documents
Workshop Book
Technical Sheet
Workshop Book
1 document
Catalogue Commercial Page
5 documents
Agreement
LOVAG-IT 18.039
(1.1 Mo)
Agreement
LOVAG-IT 18.047
(1.05 Mo)
Agreement
LOVAG-IT 18.038
(1.05 Mo)
Agreement
LOVAG-IT 18.096
(1.03 Mo)
Agreement
LOVAG-IT 18.001
(0.95 Mo)
SELECT AN ACTION