Extra separation partition for snap-on trunking
DLP
LEGRAND
Extra separation partition for snap-on trunking
REF. 075609
EAN.
3245060756093
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 1-fold |
---|---|
Suitable for duct depth | 50 mm |
Type of fastening | Snap on |
Length | 2000 mm |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
Antimicrobial treatment | No |
---|---|
Operating / setting temperature | -5-60 °C |
Colour | White |
Degree of impact strength (IK) | Other |
Width | 13.7 mm |
Height | 41 mm |
Storage temperature | -25-60 °C |
document title
2 documents
Technical Sheet
Technical Sheet
5 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION