External manual bypass - for Daker DK 4500-6000-10000
LEGRAND
External manual bypass - for Daker DK 4500-6000-10000
REF. 310963
EAN.
3414970630773
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Bypass |
---|---|
Accessory | Yes |
Spare part | No |
Width | 440 mm |
---|---|
Height | 176 mm |
Depth | 120 mm |
document title
2 documents
Technical Guide
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION